miniTek Remote App.
Wireless just got better.

The miniTek Remote App transforms your Android smartphone into a convenient, discreet control for your miniTek™. This app’s interface looks just like the miniTek – making it extremely easy to use. And because you can use your smartphone to control your hearing instrument via the miniTek, it’s extremely discreet: What looks like texting is actually a program adjustment.

miniTek Remote App

Easy access

  • No need to juggle devices:
    Control your instruments right from your smartphone
  • Easy-to-use: The simple controls are identical to the controls on the miniTek
  • App available from the Google Play* Store

Features popular with teenagers:

Many teenagers confidently highlight their individuality with their hearing instruments. Others prefer discreet options with subdued colors. One thing they have in common is that they don’t want to miss out on high-end technology. The buzz phrase here is wireless connectivity: because it enables teens to connect their hearing instruments to all the must-have technical gadgets they find so important.

miniTek Remote App - screenshot

Advanced functionality

  • Moving the User Interface of the miniTek to the smartphone screen offers advanced functionality compared to using the miniTek alone.
  • An Android** feature called Widgets allows users to create a favorite command right on their smartphone’s homescreen. This enables direct access to that command without having to launch the full app so users could create a Widget for their favorite program to easily access it at the touch of a button.
* Google Play is a trademark of Google Inc.
** Android is a trademark of Google Inc.
  • Siemens Life

    promo-teaser Siemens Life micon

    Siemens Life is discreet enough to hide and exquisite enough to win admiring glances – your small work of art that’s big on style.

    More: Siemens Life …
  • Aquaris

    promo-teaser Aquaris micon

    Aquaris™ lets sound in, keeps the elements out. This waterproof, dustproof, robust solution lets you enjoy life without limits.

    More: Aquaris …
  • Ace

    promo-teaser Ace micon

    Ace™ packs an incredible hearing experience into a tiny package – so tiny, the secret’s all yours.

    More: Ace …

footer

You are here:

Classic Website

  • © Siemens Audiology Solutions 1999-2014

  • All Rights Reserved |
  • Imprint