Centra
For those who desire more.
CENTRA delivers unsurpassed personalized performance thanks to an array of state-of-the-art digital sound processing features. They include the most advanced feedback cancellation system available to reduce the high-pitched whistling common with other hearing instruments.
eWindScreen, an electronic wind noise reduction system that detects wind conditions and adapts automatically. The most effective speech enhancement and noise reduction system currently available. And, a directional microphone system available for most models, so advanced, it automatically adapts to the listening environment — no matter how noisy it may be.
All of which improves the clarity of speech, for the most pure and natural hearing possible.
Thanks to its exclusive SoundSmoothing technology, CENTRA recognizes and reduces annoying, impulsive noises like rustling paper, clanging dishes, breaking glass, fireworks, or a dishwasher being loaded. At the same time, CENTRA preserves the sound of voices or conversations.
Thanks to its proprietary DataLearning™ technology, CENTRA can remember your volume preferences in each individual listening program. By taking into consideration these preferences over time, it actually learns which volume setting works best for you, and will automatically adjust itself. Datalearning also helps your Hearing Care Professional fine tune CENTRA for optimal performance.
In a binaural fitting, e2e wireless keeps the two hearing instruments properly balanced at all times. That way, you can easily identify where a sound is coming from. Additionally, you can simultaneously control the volume and listening program of both instruments either manually, or via an optional ePocket™ remote control. The ePocket™ also provides access to the status of the battery and system settings.