Centra Active
Water-resistant. Rechargeable. Central to what really matters
There's no reason a hearing loss has to slow you down. Now there's Centra Active™ from Siemens. It's water-resistant. Rechargeable. And offers advanced hearing technology - all in a comfortable, discreet design that's easy to wear. So you can do all the things you love to do without missing a beat. That's the beauty of Centra Active. For active people, it's central to what really matters.
We designed Centra Active for easy operation and maximum comfort. It's completely automatic, so there are no controls to fuss with. And its unique receiver-in-the-canal design makes it tiny, easy to wear, and extremely comfortable. Centra Active is ergonomically shaped for optimum placement in the ear canal and is virtually invisible when worn. Fitting is fast and easy with a wide selection of open tips to fit all ear canals. You can also choose from a broad range of colors to match hair and skin tones.
With Centra Active, you don't have to worry about working up a sweat playing golf, exercising, or taking a stroll on a warm afternoon. Centra Active's exclusive AquaProtect technology resists sweat, moisture, and humidity better than any other hearing instrument.
Why? Centra Active's housing is nano coated - a proprietary Siemens technology that repels water and prevents moisture and debris from leaking into the instrument. We also added a GORE™ clip-on microphone cover that protects against damage from perspiration, water, and other liquids. And our exclusive C-Guard™ barrier protects the dome tip against ear wax and humidity.
Centra Active's stylish, easy-to-use charger means no more worries about buying and handling batteries. Simply place the instruments in the charger - up to two instruments at a time. After just five hours of charging, the charger shuts itself off and the instruments are ready to go all day and evening. Just in case, Centra Active will also run on regular hearing instrument batteries.