Artis 2
Fulfilling needs and preferences
ARTIS 2 is fully featured to support exploring, discovering and sharing in all life has to offer.
You'll quickly discover that feedback is a thing of the past. Equipped with a state-of-the-art feedback cancellation system. ARTIS 2 eliminates feedback and avoids artifacts.
The environmental classification system analyzes incoming signals and, based on the hearing environment, optimizes the system settings.
With two integrated components working together, the speech and noise management system of ARTIS 2 helps reduce bothersome background noises. Discerning listeners will discover that this system provides a comfortable hearing experience, without compromising speech understanding.
For people with hearing loss, venturing into challanging lisening situations. The directional microphone system in ARTIS 2 automatically adapts to the current listening situation and optimizes system settings to improve speech intelligibility in noisy situations, even when multiple moving noise sources are present.
AutoPhone automatically engages a defined telephone or telecoil program to support wearers with simple and natural telephone use. And, it can be used with cordless and portable telephones.
eWindScreen, a standard feature with all ARTIS 2 directional models, automatically reduces bothersome wind turbulence to offer you a natural and comfortable hearing experience.