Cielo 2
Lovely day
The ePocket remote control option give wearers peace of mind by enabling direct control of their instruments, read-out of battery status and system settings at any time.
The data logging feature of Cielo 2 gathers a sample of how you hear, and takes that information, making use of it for easier instrument fine-tuning resulting in a more customized and satisfied fitting.
Life's precious moments include parties or gatherings where several competing sound sources are present. Enjoying these moments may be especially difficult for people with hearing loss if they can't hear or understand the people around them. Cielo 2 possesses an automatic and adaptive directional microphone system proven to improve speech understanding for these noisy situations.
With two integrated components working together, the speech and noise management system of Cielo 2 helps reduce bothersome background noises. Discerning listeners will discover that this system provides a comfortable hearing experience, without compromising speech understanding.
Cielo 2 analyses incoming signals based on the particular hearing environment. Cielo 2 aligns the instruments' digital signal processing for the present situation – automatically. Whatever the situation, wearers can appreciate the moment, without adjusting their instruments or worry about missing out.
AutoPhone automatically engages a defined telephone or telecoil program to support wearers with simple and natural telephone use. And, it can be used with cordless and portable telephones.
Cielo 2's wind noise reduction feature enables carefree enjoyment of outdoor activities by automatically detecting and reducing wind noise.