Discover the world of Siemens Nitro.
The table below will help explain some of the intelligent features of the different Nitro devices. Naturally, the options available depend on whether you decide on a behind-the-ear or custom solution.
If you're looking for a discreet hearing solution, the Nitro custom and Nitro 16 custom pack as much power as possible into virtually unnoticeable instruments. So the only thing people will notice is that you’re hearing better, and nothing else.
Alternatively, for the most definitive Super Power solution, the new Nitro 300 and 700 BTE systems offer the ultimate assisted hearing power along with the most intelligent technology.
Regardless of which you choose, Siemens Nitro hearing instruments will help you enjoy every decibel of life in a powerful new way.
![]() |
![]() |
||||
| Features | Description | Nitro 700 | Nitro 300 | Nitro custom | Nitro 16 custom |
|---|---|---|---|---|---|
| Natural Sound | |||||
| AGC-I Compression system (channels) | Multichannel dynamic range compression | 16 | 8 | 6 | 16 |
| AGC-O Output limitation (channels/programming handles) | Multichannel output limiting | ||||
| e2e wireless™ 2.0 | Synchronizes both instruments and provides better sound localization | ||||
| Sound Comfort | |||||
| Speech and Noise Management | Reduces annoying noise and enhances speech | (in 7 steps) |
(in 3 steps) |
||
| SoundSmoothing™ | Softens unwanted transient noises | (in 3 steps) |
|||
| Feedback Cancellation | Acoustic Fingerprint Technology (AFT) eliminates feedback whistling without affecting the quality of speech | (without ATF) |
(without ATF) |
||
| Directional Microphone | Improves hearing in multi-talker situations by softening the "buzz" of background conversation | 4 channel Adaptive Directional Microphone | Adaptive Directional Microphone | ||
| eWindScreen™ | Suppresses wind noise | ||||
| Microphone Noise Reduction | Ensures that microphone noise is not audible in quiet environments | ||||
| LED | Indicates operation, can be switched off in Connexx | ||||
| Learning | |||||
| SoundLearning™ | Learns preferred volume, compression, and frequency shape | ||||
| DataLearning™ | Automatically learns the wearer’s overall volume | ||||
| DataLogging | Collects information on hearing preferences | ||||
| Connectivity | |||||
| Tek™ | Allows wearers to connect wirelessly to audio devices and Bluetooth-enabled phones | ||||
| ProPocket™ | Discreet pocket-size remote control for volume and program changes with integrated on/off function | ||||
| ePen™ | Discreet pen-shaped remote control for volume and program changes with integrated on/off function | ||||