Pure hides, you shine.
Pure is about effortless handling. Not complicated tinkering. Whether you opt for the RIC or CIC configuration, Pure's gentle, curved shape fits your ear comfortably, and facilitates the use of your instruments. In fact, very soon you'll find that wearing your Pure is as natural as putting on your wristwatch or earrings. With onboard control and remote control options, Pure ensures you optimum hearing quality while respecting your desire for discretion.
Pure RIC is rechargeable*, so you don’t have to worry about changing batteries in the middle of a meeting or during dinner with friends. Simply place the instruments in the stylish, easy-to-use charger – which takes up to two instruments at a time. After just five hours of charging, the instruments are ready to go all day. For even greater convenience, Pure also runs on regular hearing instrument batteries.
*Only available in RIC configurations.
The optional ProPocket™ remote control provides easy fingertip command over virtually all instrument functions. It is small enough to fit into a purse or pocket, so you can make quick and easy adjustments without others noticing. Alternatively, you may prefer the ePen™ remote control. It may look like a stylish pen, but it’s actually a sleek remote that allows you to manually change programs and control volume with absolute discretion.