Life
Impeccable sound quality from a small, beautifully designed instrument
Life's smart technology makes hearing effortless and enjoyable in virtually any environment. Ensuring sounds are rich and smooth, and conversations are clear - for a more natural, intuitive hearing experience. With our optional Tek wireless enhancement, wearers can even stream audio from their favorite devices right to their Life instruments. Doesn't that sound great?
Life is equipped with an amplification system, which automatically reduces the amplification for loud sounds, while increasing it for soft sounds, enabling you to hear sounds exactly the way they should be heard.
Front. Back. Left. Right. The ability to accurately locate the source of sounds is key to hearing more naturally. TruEar™ technology and e2e Wireless™ 2.0 set a new standard to improve sound localization. Our revolutionary TruEar technology simulates the acoustical functions of the outer ear and helps you distinguish sounds in front of you from those behind you. While our e2e Wireless 2.0 technology wirelessly synchronizes both your instruments, they work as a unified system helping you easily to localize the source of sound from all directions.
SoundLearning is a sophisticated learning algorithm that helps bridge the gap between initial fittings, which happen in a controlled environment, and the real world. It learns the wearer's preferred loudness settings and adjusts settings for volume, compression, and frequency shape automatically. This minimizes the need for manual adjustments and provides a more customized fitting.
DataLearning learns the wearer's volume preferences for each program and automatically adjusts the instruments to these preferences. It's so effective, it virtually eliminates the need for volume control changes within a short period of time.
DataLogging records useful information like program usage and microphone modes. It provides the data to fine-tune the instrument by the hearing care professional.
Life employs sophisticated digital signal processing techniques to improve the sound comfort especially in difficult situations like multi speaker environments.
One of the biggest challenges for wearers is distinguishing speech from background noise. Life's advanced Speech and Noise Management technology automatically identifies and reduces background noise to a comfortable level, while isolating and enhancing speech.
Unexpected noises like the sounds of breaking glass, rustling paper, and clanging dishes can be annoying and disturbing. SoundSmoothing™ automatically isolates and softens sudden noises while leaving the speech signal intact. It's the industry's most effective technology for reducing transient noises, thanks to its degree of attenuation and adaptive temporal behavior.
Life's advanced eWindscreen™ feature constantly analyzes incoming signals to detect wind noise, then automatically adjusts signal processing to reduce it.
It's often difficult for wearers to follow a conversation when they're hearing the "buzz" of all the others around them in a busy restaurant or crowded room. Life's Automatic Directional Microphone Systems transition automatically between omni, TruEar and directional modes to improve speech intelligibility in difficult listening environments.
Life ensures that its acoustical signals for manual changes are audible even in very loud environments with Adaptive Melody Beeps. The volume levels of these signals are adjusted automatically to ensure that they are clearly heard above the ambient noise level.
Our new FeedbackBlocker technology is the next generation of adaptive phase cancellation systems. Using Siemens' patented Acoustic Fingerprint Technology, Life applies phase modulation to the hearing instrument's output signal, detecting the feedback portion within the microphone signal and reducing or eliminating it. This ensures that feedback is suppressed much faster and more reliably than ever before.