Motion
An easy, comfortable solution you can put on and forget about.
Motion is available in a full range of BTE and custom configurations. A wide selection of colors is also available. Rely on your Hearing Care Professional to help you determine the Motion configuration that's best for you.
![]() |
||||
| Features | Motion P | Motion M VC | Motion M | Motion S | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Maximum Output | 130 dB SPL | 123 dB SPL | 123 dB SPL | 123 dB SPL | ||||||||||||||||
| Maximum Gain | 70 dB | 55 dB | 55 dB | 55 dB | ||||||||||||||||
| Battery | 13 | 13 | 13 | 13 | ||||||||||||||||
| Volume Control | ||||||||||||||||||||
| Push Button | ||||||||||||||||||||
| Autophone | ||||||||||||||||||||
| T-Coil | ||||||||||||||||||||
| Battery Door Lock | ||||||||||||||||||||
| Children's Ear Hook | ||||||||||||||||||||
| Colors | Available in all colors shown | Available in all colors shown | Available in all colors shown | Available in all colors shown | ||||||||||||||||
Standard colors
Hair tone colors
Pediatric colors
New colors
|
||||||||||||||||||||
![]() |
|||
| Features | Motion IT/ITE | Motion CT/ITC | Motion CIC |
|---|---|---|---|
| Matrix Values | 118/50 123/55, 123/60 |
113/40 118/45, 118/50 |
113/40 113/47 |
| Battery | 13 | 312 | 10A |
| Volume Control | Optional | Optional | |
| Push Button | Optional | Optional | Optional |
| Autophone (Switchless T-Coil) | Optional | Optional | |
| T-Coil | Optional | Optional | |
| Directional Microphone | Optional | ||
| e2e wireless 2.0 |