Siemens Pure
The nearly invisible, completely discreet hearing instrument.
Pure is all about you. Available in an array of natural hair colours and skin tones, Pure blends in perfectly, so you're the one who stands out. And Pure doesn't just match your appearance, it automatically adjusts volume and program settings to match your surroundings, so your hearing experience is completely customized. With a choice of configurations, program options, fits, and colours, Pure puts you in control.
The smaller 45dB receiver is ideal for the customers who prefer an open fit with maximum comfort. This receiver is ergonomically shaped for optimum placement in the ear canal. It is currently available in four lengths (0,1,2 and 3) with colours spouts and connectors to easily identify if the instrument is for the left or right ear.
The mid-size 55dB receiver is available for customers who require more power in minimum size. It is currently available in four lengths (0,1,2 and 3) with colour connectors to easily identify if the instrument is for the left or right ear.
The 65dB receiver is available for customers who require the utmost in power in an ultra small instrument. It will soon be available in four lengths (0,1, 2, and 3) with colour connectors to easily identify if the instrument is for the left or right ear.
For customers who require maximum comfort and no occlusion, these open domes are available in three sizes: 6, 8 and 10 mm. They are suitable for 45 and 55 dB receivers and include the C-Guard cerumen protection system with metal ring.
These semi-closed domes are available in 8 and 10 mm sizes and are designed for wearers who require more loudness than the open dome offers. They are suitable for 45 and 55 dB receivers and include the C-Guard cerumen protection system with metal ring.
The Receiver Mold with C-Guard makes it easy to fit wearers requiring broadband amplification and more retention. They provide a more secure fit for physically active users and can be used with all three receivers. They are recommended for wearers using 65dB.