Siemens Pure
The nearly invisible, completely discreet hearing instrument.
Pure employs sophisticated digital signal processing techniques. Especially in difficult situations like multi speaker environments these features improve the sound comfort.
To achieve an as natural as possible sound impression Pure offers improvements in the following areas:
Pure is equipped with an amplification system, which automatically reduces the amplification for loud sounds, while increasing it for soft sounds, enabling you to hear sounds exactly the way they should be heard.
Front. Back. Left. Right. The ability to accurately locate the source of sounds is key to hearing more naturally. Pure, with its TruEar™ technology and e2e Wireless™ 2.0, sets a new standard for improving sound localisation. Our revolutionary TruEar technology simulates the acoustical functions of the outer ear and helps you distinguish sounds in front of you from those behind you. While our e2e Wireless 2.0 technology wirelessly synchronizes both your instruments, so they work as a unified system, helping you easily localise the source of sound from all directions.
The next natural step from the feature Data Logging was DataLearning, introduced with the Centra Family, the first commercial learning hearing instruments. With Pure we go a step further and introduce SoundLearning.
For those who want a seamless connection with their favorite devices, Pure offers an optional Tek wireless enhancement system that lets you wirelessly connect to your favorite audio devices through a dedicated remote — Tek Connect. Stylish and powerful, Tek Connect lets you stream audio from your mobile phone, MP3 player, television, or other audio sources directly to your Pure instruments. So you can truly be one with your world.
The optional ProPocket™ *remote control provides easy fingertip control over virtually all instrument functions. It is small enough to fit into a purse or pocket, so you can make quick and easy adjustments without others noticing. Pure is rechargeable, so you don't have to worry about changing batteries in the middle of a meeting or during dinner with friends. Simply place the instruments in the stylish, easy-to-use charger — up to two instruments at a time. After just five hours of charging, the instruments are ready to go all day. For even greater convenience, Pure also runs on regular hearing instrument batteries.