Tinnitus Solutions

Hearing aids with tinnitus therapy

Many tinnitus patients also suffer from some degree of hearing loss.

Tinnitus therapy hearing aids divert attention away from the disturbing tinnitus sounds. They make it easier to listen to external sounds instead of permanently concentrating on annoying internal sounds. The sound emitted by the hearing aids draws focus away from the tinnitus.

Siemens hearing aids with the tinnitus therapy feature can be used as hearing aids alone or in combination with a tinnitus therapy signal. Using Ace™, Pure®, Aquaris™, Siemens Life™, Insio™ or Orion™ for tinnitus therapy, you can choose from four different therapy signals. Your hearing care professional can fine-tune the therapy signal so that can be precisely set to suit you. It diverts attention from the annoying effects of tinnitus and makes it easier to focus on external sounds—reducing strain and helping provide a more peaceful state of mind.

Hyperacusis relief.

Hyperacusis is when certain environmental sounds are perceived as painfully loud. Thanks to their flexible programming, some Siemens hearing aids can be used for hyperacusis treatment and can provide comfort to the wearer.

The tinnitus feature in Siemens BestSound Technology has many advanced features.

The improved tinnitus therapy that comes with Siemens newest BestSound® Technology includes:

  • Separate therapy signal generator
  • 4 pre-programmed therapy signals: white noise, pink noise, speech noise, and high-tone noise
  • Individual fine tuning of tinnitus therapy signal in all channels
  • Three operating modes: microphone only signal, tinnitus therapy signal only, mixed mode
  • Pure

    promo-teaser Pure micon

    Pure™ is unbelievably discreet and full of advanced technology for all-around hearing pleasure – the small wonder for unlimited interaction.

    More: Pure …
  • Siemens Life

    promo-teaser Life

    Siemens Life is a fun, fashionable, and discreet solution with 16 exchangeable colors.

    More: Siemens Life …
  • Hearing Test iPhone App

    promo teaser hearing test app

    Download the free Siemens Hearing Test app for the iPhone.

    More: Hearing Test iPhone App …

footer

You are here:

Classic Website

  • © Siemens Hearing Instruments 2014

  • All Rights Reserved |
  • Imprint