miniTek

One touch. Endless possibilities.

miniTek® is everything you want from a wireless solution and more. It is an automatic streamer and an intuitive remote control. It syncs all your audio devices —simultaneously — with the following hearing aids:

  • Pure®  micon
  • Pure XCEL Carat
  • Motion®  micon
  • Motion XCEL
  • Siemens Life™ micon
  • Siemens Life
  • Aquaris™ micon
  • Nitro®  BTE
  • Insio™ 7mi/5mi
  • Motion XCEL Custom

The richest listening experience at your fingertips.

miniTek wirelessly connects audio devices—phones, TVs, MP3 players, and more—to your hearing aids. miniTek won the Best of Bluetooth® Next and Fan Favorite awards at the 2012 Consumer Electronics Show (CES).

miniTek with PureminiTek with Pure hearing aids

State-of-the-art.

  • Remote control and streamer in one small, stylish device
  • Transmits audio to both ears in true stereo
  • Works with all Siemens wireless hearing aids
  • The only wireless solution that supports wireless CICs (completely-in-the-canal)
  • Discreet and convenient one-touch operation

Well-connected.

  • Connects many audio devices with your hearing aids
  • Multi-point system works with two phones at once
  • Connects two transmitters simultaneously
  • Communicates with Bluetooth® wireless devices
  • Supports third-party Bluetooth wireless transmitters
  • Additional connectivity with DAI (direct audio input) plug and T-coil
  • VoiceLink™ transmitter available to adapt devices without Bluetooth wireless
  • VoiceLink microphone available to hear a speaker in noisy environments
  • Discretion and versatility with the miniTek Remote App for Android™ phones and tablets.

Accessories are available for miniTek to make listening even easier.

miniTek - transmitters

Additional transmitter.

miniTek can connect to two transmitters at once, so you can link to two separate televisions, or a TV and home theater combination, without moving the transmitter. miniTek comes pre-paired with the transmitters, so it all happens effortlessly and automatically. Unpack, plug in, and play. It's that simple.

miniTek Remote App.

The miniTek Remote App lets you control your hearing aids using your Android smartphone. It's available in the Google Play store.

VoiceLink transmitter and microphone.

VoiceLink makes it seem like the speaker is right next to you.

The Bluetooth® word mark and logos are owned by the Bluetooth SIG, Inc., and any use of such marks by Siemens AG is under licenses.
Android is a trademark of Google. Other trademarks and trade names are those of their respective owners.

footer

You are here:

  • © Siemens Hearing Instruments 2013

  • All Rights Reserved |
  • Imprint