Hearing Aids for Active Kids and Teens

Kids wearing waterproof hearing aids

Hearing aids for a busy life.

For active kids and teens, life is fast and busy with each moment presenting a different challenge. Every day is full—having fun, playing sports, meeting friends, listenting to music, talking on the phone. The first party. The first crush. And, of course, there's school. Siemens has a broad range of hearing aids and accessories that precisely and practically meet the needs of busy, young ears.

Simple and discreet or tech-savvy trendy—you decide.

Nitro lifestyle image - girls whispering

With their cool design and newest technology, Siemens has a solution that fits. And, with Siemens latest, most advanced technology, young ears will enjoy exceptional clarity and the fullness of sound so natural that they may forget they are wearing hearing aids. Siemens portfolio of hearing aids for children includes:

Parent Tested, Parent ApprovedAquaris™ is an official PTPA winner

  • Motion® M and P are ideal when classroom use and safety are important. They feature direct audio input (DAI), optional battery door locks, and fun colors.
  • Motion SX is a discreet options for teens that offers rechargeability and easy handling with on-board controls.
  • Aquaris™ is perfect for the active child or teen who goes from the classroom, to the soccer field, to the pool. It's waterproof. It is also sweatproof, dirtproof, dustproof, and shockproof.
  • Pure® is tiny and ultra-discreet so others will hardly notice. It's also packed with high-tech features and it is rechargeable.
  • Insio™ custom in-the-ear hearing aids are for teens who wants the ultimate in discretion.
  • Nitro® provides super power and super connectivity for children and teens that have profound hearing loss.

CAUTION: Never allow your child to play with the batteries. They are small and can be easily swallowed. If a battery is accidentally swallowed, you should seek medical attention immediately. Do not allow children to place hearing instrument earmolds and batteries in their mouths; these are a choking hazard for infants and children.


Features

Children's Products Features

Children’s’ hearing instruments have specific features to cater to their unique needs.

More: Features …

Accessories

accessories

Wireless and other accessories to enhance kids' hearing aid experiences.

Accessories: Accessories …

footer

You are here:

Classic Website

  • © Siemens Hearing Instruments 2014

  • All Rights Reserved |
  • Imprint